Browse
All Manufacturers
ZH
CN
Login
Register for free
二维搜索
Sketch the part you are looking for or have a photo described in text form
草图搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
支持的文件格式:
.PNG, .JPG, .JPEG, .WEBP
...
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
TS Steel Swivel Clamp Screws, with Internal Hex
TS ST - Swivel Screw Clamps
JW Winco
...
Thrust Pads
TS Steel Swivel Clamp Screws, with Internal Hex
TS ST - Swivel Screw Clamps
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Swivel Screw Clamp TS-1/4x20-1.34-ST
Vertical Mode
Expand Table
Reset filters
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
WINCO ITEM ID
ITEMID
Thread
D1
Rotation
ROT [°]
Stud Length
L2 [英寸]
L1 [英寸]
D2 [英寸]
AF [英寸]
Maximum Load
ML [lbs]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
TS-10x32-0.34-ST
L04-2184
10x32
0
0.34
0.50
0.146
0.09
500
0.0030
846620
YES
Product details
TS-1/4x20-0.34-ST
L04-2187
1/4x20
0
0.34
0.50
0.185
0.13
900
0.0030
846620
YES
Product details
TS-1/4x20-0.59-ST
L04-2190
1/4x20
0
0.59
0.75
0.185
0.13
900
0.0060
846620
YES
Product details
TS-1/4x20-0.84-ST
L04-2193
1/4x20
0
0.84
1.00
0.185
0.13
900
0.0060
7326908595
YES
Product details
TS-1/4x20-1.34-ST
L04-2196
1/4x20
0
1.34
1.50
0.185
0.13
900
0.0090
846620
YES
Product details
TS-5/16x18-0.55-ST
L04-2199
5/16x18
0
0.55
0.75
0.240
0.16
2290
0.0060
846620
YES
Product details
TS-5/16x18-0.80-ST
L04-2202
5/16x18
0
0.80
1.00
0.240
0.16
2290
0.0090
846620
YES
Product details
TS-5/16x18-1.30-ST
L04-2205
5/16x18
0
1.30
1.50
0.240
0.16
2290
0.0110
7326908595
Product details
TS-5/16x18-1.80-ST
L04-2208
5/16x18
0
1.80
2.00
0.240
0.16
2290
0.0200
846620
YES
Product details
TS-3/8x16-0.50-ST
L04-2211
3/8x16
0
0.50
0.75
0.293
0.19
3340
0.0090
846620
YES
Product details
TS-3/8x16-0.75-ST
L04-2214
3/8x16
0
0.75
1.00
0.293
0.19
3340
0.0110
846620
YES
Product details
TS-3/8x16-1.25-ST
L04-2217
3/8x16
0
1.25
1.50
0.293
0.19
3340
0.0170
846620
YES
Product details
TS-3/8x16-1.75-ST
L04-2220
3/8x16
0
1.75
2.00
0.293
0.19
3340
0.0230
846620
YES
Product details
TS-1/2x13-0.44-ST
L04-2223
1/2x13
0
0.44
0.75
0.400
0.25
7300
0.0110
846620
YES
Product details
TS-1/2x13-0.69-ST
L04-2226
1/2x13
0
0.69
1.00
0.400
0.25
7300
0.0170
846620
YES
Product details
显示压缩表示(24 konfigurierbares Produkt)
零部件信息
相似件
Request for quote (RFQ)
JW Winco
- TS ST
订购编码
TS-1/4x20-1.34-ST
Shorttext
Swivel Screw Clamps
上次修改
09.04.2026 18:37:22
单位
关键字
Clamp Screws
Clamps
Internal Hex
Levelling
Machine parts
Mounting
Positioning
Steel Swivel
Swivel Screw
Thrust Pads
clamping
screws
supporting elements
分类
按功能
BYFUNC_CONNECTING 连接
BYFUNC_SCREWING 拧紧
CNS
CNSERPBASE Object Properties
Order Number
TS-1/4x20-1.34-ST
RoHS认证
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-01-03 埋头螺钉
ECLASS 10.1
23-11-01-13 非水平表面固定,外部推进螺钉
ECLASS 6.0
23-11-01-13 Screw, not flatly surface-mounted, outer drive
ETIM 10.0
EC002385 Wood/timber screw
Compare multiple parts
Add at least 2 products with
比较
上传几何图形
Add one more to start
比较 (0/4)